SLUUCA6 October 2021 BQ27Z746
This reads or writes the voltage level at which the state-of-charge goes to 0. See Term Voltage in Section 8.5.
I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x34/35 | TerminateVoltage() | RW | RW | RW | Word | I2 | 0 | 32767 | mV |