SLUUCA6 October 2021 BQ27Z746
This is the length for AltManufacturerAccess() and MACData().
I2C Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
---|---|---|---|---|---|---|---|---|---|---|
SE | US | FA | ||||||||
0x61 | MACDataLength() | R | R | R | Byte | — | — | — | — | — |
The length byte for all MAC commands includes the 2-byte command, the 1-byte checksum, the 1-byte length, and 1 to 32 bytes of data. This means the minimum length value is 5 for a valid block (no length or checksum is used for command only writes, so a block of 0 size is not necessary). For proper write command validation, the checksum and length must be written in order (word access triggered).