SLUUCD0A March 2024 – August 2024 BQ25758
The following warnings and cautions are noted for the safety of anyone using or working close to the BQ25758EVM or BQ25758AEVM. Observe all safety precautions.
![]() | Warning. Caution | The BQ25758EVM and BQ25758AEVM
circuit modules can become hot during operation due to the dissipation
of heat. Avoid contact with the board. Follow all applicable safety
procedures applicable to your laboratory. CAUTION: Hot surface. Contact can cause burns. Do not
touch! |
![]() | Warning | The BQ25758EVM and BQ25758AEVM have smaller clearance and creepage than normally used on high voltage boards as well as not having an isolation boundary. If the user applies high voltage to this board, then all terminals are considered high voltage and hazardous live. Electric shock is possible when connecting the board to live wire. The board needs to be handled with care by a professional. For safety, use of isolated test equipment with various protection features (such as overvoltage and overcurrent) is recommended. |
![]() | Warning | High voltages that can cause injury exist on this evaluation module (EVM). Please verify all safety procedures are followed when working on this EVM. Never leave a powered EVM unattended. |
![]() | Warning | High voltage can be present on board capacitors after power down. Properly check and discharge all on-board energy reservoir after EVM power down. |
![]() | Caution | Do not leave EVM powered when unattended. |