SLUUCD0A March 2024 – August 2024 BQ25758
The BQ25758 and BQ25758A evaluation modules (EVM) are complete evaluation systems for the BQ25758 and BQ25758A ICs. The BQ25758EVM and the BQ25758AEVM have a max input and output of 55V and a max output current of 10A.
The BQ25758 and BQ25758A ICs are wide voltage, bidirectional switched-mode buck-boost controllers. These devices offer high-efficiency power conversion over a wide voltage range with output CC-CV control. These ICs have a wide input range of 4.2V to 60V and a wide output range of up to 60V.