SLUUCD0A March 2024 – August 2024 BQ25758
Description | Value | Unit | |
---|---|---|---|
ACUV | Input undervoltage | 4.2 | V |
ACOV | Input overvoltage | 55 | V |
IIN | Input current of the EVM | 8 | A |
IOUT | Output current of the EVM | 10 | A |
FSW_SYNC | Switching frequency of the power stage | 450 | kHz |
VOUT | Default Output Voltage |
5 | V |
IAC Sense Resistor | Input current sense resistor |
5 | mΩ |
Value | Unit | |
---|---|---|
Board size (X dimension, or length) | 112 | mm |
Board size (Y dimension, or width) | 84 | mm |
IC + power stage max height | 5 | mm |
Total copper layers | 6 | layer |
Copper weight per layer | 2 | oz |
Total board thickness | 62 | mil |