SLUUCD0A March 2024 – August 2024 BQ25758
The BQ25758 and BQ25758A evaluation modules (EVMs) are an evaluation system for the BQ25758 and BQ25758A ICs. These ICs are buck-boost controllers with a wide input range of 4.2V to 60V, a wide output voltage range of up to 60V, and bi-directional capabilities.
The device offers high-efficiency DC/DC conversion over a wide voltage range. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density method with ease of use.
Besides the I2C host-controlled mode, the device also supports programmable hardware limits. Input current and output current regulation targets can be set with single resistor on the IIN, and IOUT pins, respectively.