All trademarks are the property of their respective owners.
The TPS6286x1 is a synchronous, step-down converter in a 0.7-mm × 1.4-mm × 0.4-mm wafer chip-scale package (WCSP). The BSR109 EVMs support different IC version TPS62860 and TPS62861 families.
The TPS628601EVM-109 is with the TPS628601 integrated circuit (IC) and with a default output voltage of 1.0-V output voltage. The output voltage can be adjusted before or after the start-up phase using the jumper setting on VSEL1 and VSEL2. The EVM operates with an input voltage between 1.8 V and 5.5 V.
Table 1-1 provides a summary of the TPS6286x1EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 1.8 | 3.6 | 5.5 | V | |
Output voltage | 0.6 | 1.0 | V | ||
Output current | VIN ≥ 1.8 V, VOUT = 3.3 V | 0.6 | A |