SLUUCD1A April 2020 – April 2022 TPS62860
Table 4-1 lists the EVM bill of materials.
Designator | Quantity | Value | Description | Package Reference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 4.7 μF |
CAP, CERM, 4.7 μF, 6.3 V, ± 20%, X5R, 0402 |
0402 | GRM155R60J475ME47D | MuRata |
C3 | 1 | 47 μF |
CAP, CERM, 47 μF, 6.3 V, ± 20%, X5R, 0805 |
0805 | GRM21BR60J476ME15L | MuRata |
C4 | 1 | 10 μF | CAP, CERM, 10 μF, 6.3V, +/- 20%, X5R, 0402 | 0402 | GRM155R60J106ME15D | MuRata |
L1 | 1 | 1 μH | Inductor, Shielded, MetalComposite, 1 µH, 2.7 A,0.057 Ω, SMD | 1.6x2mm | DFE201610E-1R0M=P2 | MuRata |
R3 | 1 | 100k | RES, 100 k, 5%, 0.1 W,0603 | 0603 | CRCW0603100KJNEAC | Vishay-Dale |
U1 | 1 | 1.8-V to 5.5-V Input,0.6A Synchronous Step- Down Converter with VSEL Interface | DSBGA8 | TPS628601YCH | Texas Instruments |