SLUUCD1A April   2020  – April 2022 TPS62860

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
  3. 2Setup
    1. 2.1 Input and Output Connector Description
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S-
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S-
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  JP1 – EN
      8. 2.1.8  JP3 – VSEL1
      9. 2.1.9  JP4 - VSEL2
      10. 2.1.10 JP5 – PG
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

IC U1 Operation

This EVM requires an appropriate EN pin level to turn-on the TPS6286x1. The output voltage can be reconfigured between four programmable values using an onboard jumper (JP3 and JP4).