SLUUCD2A november 2020 – august 2023 TPS23731
Design Example Specifications | |||||
---|---|---|---|---|---|
Parameter | Test Conditions | MIN | TYP | MAX | Unit |
Power interface | |||||
Input voltage range | Applied to the PoE Input | 37 | 48 | 57 | V |
Applied ot the Adapter Input | 48 | ||||
Detection voltage | At device terminals | 2.7 | 10.1 | ||
Classification voltage | At device terminals | 14.5 | 20.5 | ||
Classification | 4 | ||||
Inrush current limit | 140 | mA | |||
Operating current limit | 0.925 | A | |||
DC-to-DC Converter | |||||
Output voltage | VIN = 48 V, iload ≤ iload (MAX) | 5 | V | ||
Output current | 37 V ≤ VIN ≤ 57 V | 5 | A | ||
Output ripple voltage peak-to-peak | VIN = 48 V, iload = 1 A | 30 | mV | ||
Efficiency, end to end | VIN = 48 V, iload = 500 mA | 58 | % | ||
VIN = 48 V, iload = 2.5 A | 86 | ||||
VIN = 48 V, iload = 5 A | 89 | ||||
Switching frequency | 250 | kHz |