SLUUCD2A november 2020 – august 2023 TPS23731
Table 4-1 lists the EVM connector inputs. Table 4-2 describes the jumper functionality.
Connector | Description |
---|---|
J1 | PoE (Power+Data) input |
J2 | Data-only Ethernet |
J3 | Adapter input |
J4 | Output voltage connector |
Jumper | Description |
---|---|
J7 | APD selection. Short Pins 1 and 2 to turn OFF APD, Short Pins 2 and 3 to turn ON APD. Leave floating for input voltage related APD threshold |
J14 | Dithering selection. Short Pins 1 and 2 to turn OFF Dithering, Short Pins 2 and 3 to turn ON Dithering. Do NOT leave floating. |
J18 | Short to disable autoMPS. Float to enable autoMPS |
J6 | Logic or visual signal for APDO and T2P. Short Pins 1 and 2 visual LED signal, Short Pins 2 and 3 to use a logic voltage signal. |
J11 | Short to bypass the output inductor (recommended). |
J15 | Output LED indicator |