SLUUCD4 April 2021 TPS92682-Q1
In compliance with the Article 33 provision of the EU REACH regulation we are notifying you that this EVM includes component(s) containing at least one substance of very high concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1-ton per year. The SVHC specifications include the following:
Component Manufacturer | Component part number | SVHC Substance | SVHC CAS (when available) |
---|---|---|---|
PHOENIX CONTACT GmbH & Co. KG | 1715721 and 1715747 | Lead (Pb) | 7439-92-1 |