SLUUCD4 April 2021 TPS92682-Q1
Figure 4-3 and Figure 4-4 show the startup waveforms for the CC and CV channels of the TPS92682EVM-125. Channel-1: VOUT is set to 30 V and a resistive load of 60 Ω is connected to the output. Channel-2: A string of 5×LEDs are connected to the output. The LED current is set to 1 A.