SLUUCD4 April   2021 TPS92682-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2REACH Compliance
  5. 3Performance Specifications
    1. 3.1 SEPIC Voltage Regulator
    2. 3.2 SEPIC Current Regulator
  6. 4Performance Data and Typical Characteristic Curves
    1. 4.1 Startup Waveforms
    2. 4.2 Dynamic Performance
    3. 4.3 Faults
    4. 4.4 EMI Scan
  7. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Layout
    3. 5.3 Bill of Materials
  8. 6Software
    1. 6.1 Demonstration Kit Software Installation for MSP-EXP432E401Y LaunchPad Board
    2. 6.2 Installation Error Recovery
    3. 6.3 Programming the MSP-EXP432E401Y LaunchPad Board
  9. 7TPS92682EVM-125 Power UP and Operation
    1. 7.1 SPI Command
    2. 7.2 GUI Devices Window

SPI Command

The SPI command box, allow access to the read from and write to registers. In order to ensure connection to the TPS92682-Q1, perform the following steps as shown in Figure 7-6.

  1. Write the register address zero in the Register Address box: 0x00.
  2. Click Sendtwice.

The default value (0x3C) for the register 0 shows in the SPI Status window.

To write to a register, select the Write check-box. Write the desired data in the Write Data box shown in Figure 7-6. Click Send to write the data to the associated register address.

GUID-7897CE4F-C6F1-4E6E-A179-1DD70568FF58-low.gifFigure 7-6 SPI Command Window