SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
CC Cal | 105 | 2 | I2 | CC Cal Temp | 0 | 32767 | 2982 | 0.1 K |
CC Cal Temp is the temperature at the time of current calibration. It is also used for RDL temperature compensation.