SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
IT Cfg | 80 | 61 | U1 | Max Sim Rate | 0 | 255 | 1 | h rate |
62 | U1 | Min Sim Rate | 0 | 255 | 20 | h rate |
Max Sim Rate:
Maximum IT simulation rate (inversed). 2 implies C/2. This is the maximum load used in IT simulations in terms of C-rate. This register defaults to 1.
Min Sim Rate:
Minimum IT simulation rate (inversed). 20 implies C/20. This is the minimum load used in IT simulations in terms of C-rate. This register defaults to 20.