SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
State | 82 | 27 | I2 | Avg P Last Run | –32768 | –1 | –50 | 0.1 h rate |
The gauge logs the power averaged from the beginning to the end of each discharge period. It stores this average power from the previous discharge in this register. To get a correct average power reading the gauge continuously multiplies current times voltage to get power. It then logs this data to derive the average power. This register can be initialized to a typical system power load. It is updated by the gauge after a discharge lasts for at least 500 seconds and stops. The default represents a C/5 load. It should always be a negative value. This register should never be modified; it is only updated by the fuel gauge when the gauge exits DISCHARGE mode.