SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
State | 82 | 25 | I2 | Avg I Last Run | –32768 | –1 | –50 | 0.1 h rate |
The gauge logs the current averaged from the beginning to the end of each discharge period. It stores this average current from the previous discharge in this register. This register can be initialized to a typical system current load. It is updated by the gauge after a discharge lasts for at least 500 seconds and stops. The default represents a C/5 load. It should always be a negative value. This register should never be modified; it is only updated by the fuel gauge when the gauge exits DISCHARGE mode.