SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
Discharge | 49 | 0 | U1 | SOC1 Set Threshold | 0 | 100 | 10 | % |
1 | U1 | SOC1 Clear Threshold | 0 | 100 | 15 | % |
When StateOfCharge() falls to or below the first capacity threshold, as specified in SOC1 Set Threshold, the Flags() [SOC1] bit is set. This bit is cleared once StateOfCharge() rises to or above SOC1 Clear Threshold.
These values are up to the user's preference.