SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
State | 82 | 16 | I2 | T Rise | 0 | 32767 | 20 | Num |
The T Rise Factor reflects the level of system heating due to self-heating of the cell during discharge. This number can be measured empirically.
This is the thermal rise factor that is used in the single time constant heating-cooling thermal modeling. If set to 0, this feature is disabled and simulations in the IT algorithm will not account for self-heating of the battery cell. Larger values of T Rise lead to higher temperature rise estimates for the IT simulation. T Rise defaults to 20.