SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
Current | 107 | 1 | U1 | Deadband | 0 | 255 | 5 | mA |
The Deadband creates a filter window to the reported AverageCurrent() register where the current is reported as 0. Any negative current above this value or any positive current below this value is displayed as 0.
Only a few reasons may require changing the default value: