SLUUCD5 January 2023 BQ27427
Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
IT Cfg | 80 | 20 | I2 | Res V Drop | 0 | 32767 | 32767 | mV |
Res V Drop is used during battery discharge to qualify sufficient conditions for measuring and storing resistance values. It is useful in applications with low-rate discharge or frequent cold temperature usage that typically have trouble achieving consistent resistance updates. Even with low current, the voltage drop requirement can still be met if enough cell resistance is evident.