SLUUCE4
June 2021
Trademarks
1
Introduction
2
Description
2.1
Features
2.2
I/O Description
3
Electrical Specifications
4
Test Summary
4.1
Definitions
4.2
Equipment
4.2.1
Power Supply
4.2.2
Function Generator
4.2.3
DMM
4.2.4
Oscilloscope
4.3
Equipment Setup
4.3.1
DC Power Supply Settings
4.3.2
Digital Multi-Meter Settings
4.3.3
Two-Channel Function Generator Settings
4.3.4
Oscilloscope Settings
4.3.5
Bench Setup Diagram
5
Power Up and Power Down Procedure
5.1
Power Up
5.2
Power Down
6
Typical Performance Waveforms (CL = 1800 pF)
6.1
Propagation Delays
7
Schematic
8
Layout Diagrams
9
List of Materials
5.1
Power Up
Before beginning the power up test procedure, verify the connections with
Figure 4-1
.
Enable supply #1, if the current on DMM1 is more than 0.25 mA and less than 0.8 mA, everything is set correctly.
Enable function generator outputs channel-A and channel-B.
The following conditions should be present:
Stable pulse output on channel-1 and channel-2 in the oscilloscope, refer to
Frequency measurement should be 100 kHz, ±5 kHz or equal to the programmed function generator frequency
DMM #1 should display around 4.6 mA, ±2 mA with the default load capacitance of 1.0 nF. For more information about operating current, see the
UCC27624 Datasheet
UCC27624 30-V 5-A dual channel low-side driver Data Sheet
.
Connect ENA_IN and ENB_IN test points to GND test point with jumpers. The pulse outputs on channel-1 and channel-2 will cease operation and the voltage level should be near ground.
Figure 5-1
Example Input and Output Waveforms