SLUUCE4 June   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Features
    2. 2.2 I/O Description
  4. 3Electrical Specifications
  5. 4Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multi-Meter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  6. 5Power Up and Power Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  7. 6Typical Performance Waveforms (CL = 1800 pF)
    1. 6.1 Propagation Delays
  8. 7Schematic
  9. 8Layout Diagrams
  10. 9List of Materials

Oscilloscope Settings

Table 4-2 details the oscilloscope settings.

Table 4-2 Oscilloscope Settings
Bandwidth Coupling Termination Scale Settings Inverting
Channel A 500 MHz or above DC 1 MΩ or automatic 10 × or automatic OFF
Channel B