SLUUCE7 February 2021 UCC5870-Q1
DES | QTY | DESCRIPTION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
C1_1, C1_2, C1_3, C1_4, C1_5, C1_6, C2_1, C2_2, C2_3, C2_4, C2_5, C2_6, C5_1, C5_2, C5_3, C5_4, C5_5, C5_6, C6_1, C6_2, C6_3, C6_4, C6_5, C6_6, C7_1, C7_2, C7_3, C7_4, C7_5, C7_6, C8_1, C8_2, C8_3, C8_4, C8_5, C8_6, C9_1, C9_2, C9_3, C9_4, C9_5, C9_6, C10_1, C10_2, C10_3, C10_4, C10_5, C10_6 | 48 | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 | MuRata | GRM21BR61E226ME44L |
C3_1, C3_2, C3_3, C3_4, C3_5, C3_6, C12_1, C12_2, C12_3, C12_4, C12_5, C12_6, C20_1, C20_2, C20_3, C20_4, C20_5, C20_6 | 18 | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1V105K080AC |
C4_1, C4_2, C4_3, C4_4, C4_5, C4_6 | 6 | CAP, CERM, 220 pF, 20 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2C0G1H221J080AA |
C11_1, C11_2, C11_3, C11_4, C11_5, C11_6 | 6 | CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 | TDK | C1608X7R1H473K080AA |
C13_1, C13_2, C13_3, C13_4, C13_5, C13_6, C16_1, C16_2, C16_3, C16_4, C16_5, C16_6, C17_1, C17_2, C17_3, C17_4, C17_5, C17_6, C22_1, C22_2, C22_3, C22_4, C22_5, C22_6, C26_1, C26_2, C26_3, C26_4, C26_5, C26_6, C28_1, C28_2, C28_3, C28_4, C28_5, C28_6, C29_1, C29_2, C29_3, C29_4, C29_5, C29_6, C30_1, C30_2, C30_3, C30_4, C30_5, C30_6, C31_1, C31_2, C31_3, C31_4, C31_5, C31_6, C33_1, C33_2, C33_3, C33_4, C33_5, C33_6 | 60 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | Wurth Elektronik | 885012206095 |
C14_1, C14_2, C14_3, C14_4, C14_5, C14_6, C23_1, C23_2, C23_3, C23_4, C23_5, C23_6, C24_1, C24_2, C24_3, C24_4, C24_5, C24_6, C39, C40, C41, C42, C43, C44, C45, C46 | 26 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Wurth Elektronik | 885012006057 |
C15_1, C15_2, C15_3, C15_4, C15_5, C15_6 | 6 | CAP, CERM, 2200 pF, 50 V, +/- 5%, C0G/NP0, 0603 | MuRata | GRM1885C1H222JA01D |
C18_1, C18_2, C18_3, C18_4, C18_5, C18_6, C34_1, C34_2, C34_3, C34_4, C34_5, C34_6 | 12 | CAP, CERM, 10 uF, 35 V, +/- 10%, X5R, 0805 | MuRata | GRM21BR6YA106KE43L |
C19_1, C19_2, C19_3, C19_4, C19_5, C19_6, C21_1, C21_2, C21_3, C21_4, C21_5, C21_6 | 12 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 | Yageo America | CC0402JRNPO9BN101 |
C25_1, C25_2, C25_3, C25_4, C25_5, C25_6, C32_1, C32_2, C32_3, C32_4, C32_5, C32_6 | 12 | CAP, CERM, 4.7 uF, 6.3 V, +/- 10%, X5R, 0603 | Kemet | C0603C475K9PACTU |
C27_1, C27_2, C27_3, C27_4, C27_5, C27_6 | 6 | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | Wurth Elektronik | 885012207092 |
D1_1, D1_2, D1_3, D1_4, D1_5, D1_6 | 6 | Diode, Zener, 24 V, 1 W, PowerDI123 | Diodes Inc. | DFLZ24-7 |
D2_1, D2_2, D2_3, D2_4, D2_5, D2_6 | 6 | Diode, Superfast Rectifier, 200 V, 1 A, AEC-Q101, PowerDI123 | Diodes Inc. | DFLU1200-7 |
D3_1, D3_2, D3_3, D3_4, D3_5, D3_6 | 6 | Diode, Ultrafast, 75 V, 0.25 A, SOD-323 | Central Semiconductor | CMDD4448 |
D4_1, D4_2, D4_3, D4_4, D4_5, D4_6 | 6 | Diode, Schottky, 100 V, 1 A, AEC-Q101, SOD-123W | Nexperia | PMEG10010ELRX |
D5_1, D5_2, D5_3, D5_4, D5_5, D5_6 | 6 | Diode, Schottky, 30 V, 0.2 A, SOD-323 | Diodes Inc. | BAT54WS-7-F |
D6_1, D6_2, D6_3, D6_4, D6_5, D6_6 | 6 | Diode, Ultrafast, 1200 V, 1 A, SMA | STMicroelectronics | STTH112A |
D7_1, D7_2, D7_3, D7_4, D7_5, D7_6, D8_1, D8_2, D8_3, D8_4, D8_5, D8_6 | 12 | Diode, TVS, Uni, 440 V, 713 Vc, 400 W, 0.6 A, SMA | Littelfuse | SMAJ440A |
D9_1, D9_2, D9_3, D9_4, D9_5, D9_6 | 6 | Diode, Schottky, 40 V, 3 A, SMA | ON Semiconductor | MBRA340T3G |
D10, D11, D12, D13 | 4 | LED, Red, SMD | Wurth Elektronik | 150060RS75000 |
J1/J3, J2/J4, J5/J7, J6/J8 | 4 | Receptacle, 2.54mm, 10x2, Tin, TH | Samtec | SSQ-110-03-T-D |
J1_1, J1_2, J1_3, J1_4, J1_5, J1_6 | 6 | Header, 2.54 mm, 3x1, Gold, R/A, TH | Wurth Elektronik | 61300311021 |
J2_1, J2_2, J2_3, J2_4, J2_5, J2_6 | 6 | Header, 2.54 mm, 5x1, Gold, R/A, TH | Wurth Elektronik | 61300511021 |
J4 | 1 | Header, 100mil, 13x2, Tin, TH | Sullins Connector Solutions | PEC13DAAN |
PWR1 | 1 | Terminal Block, 3.5mm, 3x1, Tin, TH | Wurth Elektronik | 691214110003 |
R1_1, R1_2, R1_3, R1_4, R1_5, R1_6 | 6 | RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | Vishay-Dale | CRCW0805100RFKEA |
R2_1, R2_2, R2_3, R2_4, R2_5, R2_6 | 6 | RES, 100 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | Panasonic | ERJ-6ENF1003V |
R3_1, R3_2, R3_3, R3_4, R3_5, R3_6, R4_1, R4_2, R4_3, R4_4, R4_5, R4_6 | 12 | RES, 154 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-07154KL |
R5_1, R5_2, R5_3, R5_4, R5_5, R5_6 | 6 | RES, 976 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603976KFKEA |
R6_1, R6_2, R6_3, R6_4, R6_5, R6_6 | 6 | RES, 12.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060312K1FKEA |
R7_1, R7_2, R7_3, R7_4, R7_5, R7_6 | 6 | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | Vishay-Dale | CRCW08051K00FKEA |
R8_1, R8_2, R8_3, R8_4, R8_5, R8_6 | 6 | RES, 33, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | Vishay-Dale | CRCW080533R0JNEA |
R9_1, R9_2, R9_3, R9_4, R9_5, R9_6, R20_1, R20_2, R20_3, R20_4, R20_5, R20_6, R23_1, R23_2, R23_3, R23_4, R23_5, R23_6, R25_1, R25_2, R25_3, R25_4, R25_5, R25_6 | 24 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060310R0FKEA |
R10_1, R10_2, R10_3, R10_4, R10_5, R10_6, R12_1, R12_2, R12_3, R12_4, R12_5, R12_6, R13_1, R13_2, R13_3, R13_4, R13_5, R13_6, R16_1, R16_2, R16_3, R16_4, R16_5, R16_6, R17_1, R17_2, R17_3, R17_4, R17_5, R17_6, R18_1, R18_2, R18_3, R18_4, R18_5, R18_6 | 36 | RES, 3.9, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | Vishay-Dale | CRCW12063R90JNEA |
R11_1, R11_2, R11_3, R11_4, R11_5, R11_6, R19_1, R19_2, R19_3, R19_4, R19_5, R19_6 | 12 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100RFKEA |
R21_1, R21_2, R21_3, R21_4, R21_5, R21_6 | 6 | RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04021K00FKED |
R22_1, R22_2, R22_3, R22_4, R22_5, R22_6, R26_1, R26_2, R26_3, R26_4, R26_5, R26_6, R30_1, R30_2, R30_3, R30_4, R30_5, R30_6, R37, R38, R39, R40 | 22 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |
R28, R29, R31, R32, R33, R34, R35, R36 | 8 | RES, 30 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060330K0JNEA |
T1_1, T1_2, T1_3, T1_4, T1_5, T1_6 | 6 | Flyback Transformer | Coilcraft | ZA9710-AE |
TP1, TP2, TP3, TP4, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13 | 12 | Test Point, Compact, Orange, TH | Keystone | 5008 |
TP5 | 1 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
U1_1, U1_2, U1_3, U1_4, U1_5, U1_6 | 6 | LM25180-Q1 42-VIN PSR Flyback DC/DC Converter With 65-V, 1.5-A Integrated MOSFET, NGU0008C (WSON-8) | Texas Instruments | LM25180QNGURQ1 |
U2_1, U2_2, U2_3, U2_4, U2_5, U2_6 | 6 | Isolated IGBT, SiC MOSFET Gate Driver With Real-Time Programmability, DWJ0036A (SOIC-36) | Texas Instruments | UCC5870-DWJ |
C35, C36, C37, C38 | 0 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | Wurth Elektronik | 885012006057 |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
R14_1, R14_2, R14_3, R14_4, R14_5, R14_6 | 0 | RES, 12.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040212K0FKED |
R15_1, R15_2, R15_3, R15_4, R15_5, R15_6 | 0 | RES, 3.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04023K00FKED |
R24_1, R24_2, R24_3, R24_4, R24_5, R24_6, R27_1, R27_2, R27_3, R27_4, R27_5, R27_6, R41 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06030000Z0EA |