SLUUCE9A December 2020 – April 2021 TPS543820 , TPS543820E
Figure 3-30 and Figure 3-31 show the start-up and shutdown waveforms for U2 with VIN. In Figure 3-30, the VIN voltage ramps up and output voltage ramps up after the input and EN pin voltages reach their respective UVLO threshold. In Figure 3-31, the VIN voltage ramps down and the TPS543820 shuts down when the input or EN pin voltage reach their respective UVLO threshold. The rate at which VIN ramps down changes as soon as the TPS543820 is disabled because it is no longer loading the input supply.