This technical reference manual (TRM) discusses the modules and peripherals of the BQ769142 device, and how each is used to build a complete battery pack monitor and protection solution. For details on the hardware device features and electrical specifications, see BQ769142 3-Series to 14-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs (SLUSE91).
The following notation is used if commands, subcommands, and data memory values are mentioned within a text block: