Microsoft and Windows are registered trademarks of Microsoft Corporation.
All trademarks are the property of their respective owners.
The BQ25672 is an integrated switched-mode buck battery charge management device in QFN package. It is intended to charge 1S to 4S cell Li-ion and Li-polymer batteries. The charger features a narrow voltage DC architecture (NVDC) which allows the system to be regulated to a minimum value even if the battery is completely discharged. With dual input source selection, OTG support, and an integrated 16-bit multi-channel analog-to-digital converter (ADC), the BQ25672 is a complete charging solution.
The BQ25672EVM is a complete module for evaluating the BQ25672 charger IC in the QFN package. Key features of this EVM include:
The device data sheet, listed in Table 1-1, provides detailed features and operation.
Device | Data Sheet |
---|---|
BQ25672 | SLUSEB9 |