SLUUCF3A December 2020 – October 2021 BQ25672
The BQ25672 is an integrated switched-mode buck battery charge management device in QFN package. It is intended to charge 1S to 4S cell Li-ion and Li-polymer batteries. The charger features a narrow voltage DC architecture (NVDC) which allows the system to be regulated to a minimum value even if the battery is completely discharged. With dual input source selection, OTG support, and an integrated 16-bit multi-channel analog-to-digital converter (ADC), the BQ25672 is a complete charging solution.