SLUUCF8
March 2021
TPS53676
Trademarks
1
Introduction
2
Features
3
Applications
4
System Description
4.1
Phase configuration selection
4.2
Jumper details
4.3
On-board load transient
5
Test Equipment
6
Test Procedure
6.1
Start-up Test
6.2
Shut down Test
6.3
Steady-state Test
6.4
Load Transient Test
6.5
Efficiency Plot
6.6
Bode plot
7
Fusion GUI
8
Evaluation Module (EVM) Hardware
9
Schematic and Bill of Materials
10
Read This First
10.1
About This Manual
10.2
Glossary
10.3
Related Documentation
10.4
Support Resources
2
Features
Dual regulated high current outputs
Configurable as maximum phases 7+0, 6+1 and 5+2.
Programmable settings available through
PMBusā¢
interface
Output voltage trim
Output voltage margin levels (high or low) within a maximum range
UVLO protection threshold
Soft-start slew-rate
Device enable and disable
Overcurrent warning and fault limits
Switching frequency
BOOT voltage
Monitoring of input and output voltage, current, power, and power stage temperature
Convenient test points for probing critical waveforms
50 MHz AVSBus compliant, per PMBus 1.3.1 part III