SLUUCF8 March 2021 TPS53676
All Jumper description as follows
Jumper | Description | Default |
---|---|---|
J1 | 5V External Supply Input | No external supply |
J2 | Internal 5V Supply Input | short |
J3 | 3V3 VCC External Supply Input | No external supply |
J4 | LDO output 3V3 supply | short |
J5 | 5V Supply selector either 12V derived(short) or external(open) | short |
J6 | VOUTA Sense | Open |
J7 | VOUTB Sense | Open |
J8 | PMBUS Connector | Open |
J9 | Placeholder | Open |
J10 | Phase configuration selection | Short(pin1-2) |
J11 | Phase configuration selection | Short(pin1-2) |
J12 | Phase configuration selection | Short(pin1-2) |
J13 | Phase configuration selection | Short(pin1-2) |
J14 | VOUTA Onboard Transient Load Signal Generator Selector | Open |
Connector | Description |
---|---|
T1 | VIN + Connector |
T2 | VIN - Connector |
T3, T4, T5, T6 | VOUTA + Connectors |
T7, T8, T9, T11 | VOUTA - Connectors |
T10 | VOUTB - Connectors |
T12 | VOUTB - Connectors |
TP13 | External Function generator connector |
J15 | VOUTA Output Measurement Point |
J16 | VOUTB Output Measurement Point |