SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OTC | Recovery | I1 | –40 | 120 | 50 | °C |
Description: This parameter sets the Overtemperature in Charge Protection recovery threshold. Recovery occurs when the maximum cell temperature is less than or equal to this threshold for Protections:Recovery:Time seconds.