SLUUCH1 June   2021 TPS62933

 

  1. 1TPS62933EVM-129 3-A, Regulator Evaluation Module
    1.     Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Load Transient Response
    4. 4.4 Output Voltage Ripple
    5. 4.5 Start-Up
    6. 4.6 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials

Introduction

The TPS62933 is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8-V to 30-V, it is ideally suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. It supports up to 3-A continuous output current, 0.8-V to 22-V output voltage and maximum 98% duty cycle operation. The device employs fixed frequency peak current control mode for fast transient response and good line & load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage and operation frequency. The Pulse Frequency Modulation (PFM) mode maximizes the light load efficiency. The ULQ™ (Ultra Low Quiescent) feature is extremely beneficial for long battery life time in low power operation. The switching frequency can be set by the configuration of RT pin in the range of 200-kHz to 2.2-MHz, which allows optimizing system efficiency, filtering size and bandwidth.

The TPS62933EVM evaluation module (EVM) is a single, synchronous buck converter providing 5-V at 3-A from 5.1-V to 30-V input. This user’s guide describes the TPS62933EVM performance. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage RangeOutput Current Range
TPS62933EVMVIN = 5.1 V to 30 V0 A to 3 A