SLUUCH1 June 2021 TPS62933
DESCRIPTION | DES | PART NUMBER | QTY | MANUFACTURER |
---|---|---|---|---|
Printed Circuit Board | !PCB1 | BSR129 | 1 | Any |
CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, 0603 | C1, C5, C9 | C0603C104K5RACAUTO | 3 | Kemet |
CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 1206 | C2, C3 | C3216X5R1V226M160AC | 2 | TDK |
CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, 1206 | C7, C8 | CGA5L1X7R1H106K160AC | 2 | TDK |
CAP, CERM, 6800 pF, 50 V, +/- 10%, X7R, 0603 | C10 | GRM188R71H682KA01D | 1 | MuRata |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 | C12 | C0603C103J5RACTU | 1 | Kemet |
Diode, Zener, 5.1 V, 200 mW, SOD-323 | D1 | MMSZ5231BS-7-F | 1 | Diodes Inc. |
Terminal Block, 5.08 mm, 2x1, Brass, TH | J1, J2 | ED120/2DS | 2 | On-Shore Technology |
Header, 100mil, 2x1, Gold, TH | JP1, JP2, JP4 | PBC02SAAN | 3 | Sullins Connector Solutions |
Header, 100mil, 3x1, Tin, TH | JP3 | PEC03SAAN | 1 | Sullins Connector Solutions |
Inductor, Shielded, Hyperflux, 6.8 µH, 6.5 A, 0.01936 ohm, SMD | L1 | 74439346068 | 1 | Wurth Elektronik |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | LBL1 | THT-14-423-10 | 1 | Brady |
RES, 0, 5%, 0.1 W, 0603 | R1, R6, R7 | RC0603JR-070RL | 3 | Yageo |
RES, 49.9, 1%, 0.1 W, 0603 | R3 | RC0603FR-0749R9L | 1 | Yageo |
RES, 53.6 k, 1%, 0.1 W, 0603 | R4 | RC0603FR-0753K6L | 1 | Yageo |
RES, 10.2 k, 1%, 0.1 W, 0603 | R5 | RC0603FR-0710K2L | 1 | Yageo |
RES, 49.9 k, 1%, 0.1 W, 0603 | R8, R9 | RC0603FR-0749K9L | 2 | Yageo |
RES, 100 k, 1%, 0.1 W, 0603 | R10 | RC0603FR-07100KL | 1 | Yageo |
Shunt, 100mil, Gold plated, Black | SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5 | SNT-100-BK-G | 5 | Samtec |
Test Point, Multipurpose, Red, TH | TP1, TP3 | 5010 | 2 | Keystone |
Terminal, Turret, TH, Double | TP2, TP4, TP5, TP6 | 1502-2 | 4 | Keystone |
Test Point, Multipurpose, Black, TH | TP7, TP9, TP13, TP14, TP15, TP16, TP17 | 5011 | 7 | Keystone |
Test Point, Multipurpose, Yellow, TH | TP8, TP10, TP11, TP12, TP18 | 5014 | 5 | Keystone |
3.8-V to 30-V Input, 3-A/2-A, 300kHz-2.2MHz, Low IQ Synchronous Buck Converter in SOT583 Package | U1 | TPS62933DRLR | 1 | Texas Instruments |
CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 1206 | C4 | C3216X5R1V226M160AC | 0 | TDK |
CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | C6 | CGA5L1X7R1H106K160AC | 0 | TDK |
CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C11 | C0603C100J5GACTU | 0 | Kemet |