SLUUCH2 March 2021 BQ40Z50-R2
The BQ40Z50-R4 device can permanently disable the battery pack in case the capacity of one of the cells is much lower than the others.
Status | Condition | Action |
---|---|---|
Normal | [Max(QMax Cell 1..4) – Min(QMax1..4)]/Qmax Pack × 100 < QIM:Delta Threshold | PFAlert()[QIM] = 0 |
Alert | [Max(QMax Cell 1..4) – Min(QMax1..4)]/Qmax Pack × 100 > QIM:Delta Threshold | PFAlert()[QIM] = 1 |
Trip | [Max(QMax Cell 1..4) – Min(QMax1..4)]/Qmax Pack × 100 ≥ QIM:Delta Threshold for number of QIM:Delay(1) updates | PFAlert()[QIM] = 0 PFStatus()[QIM] = 1 |