SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Gas Gauging | IT Cfg | Ra Filter | U2 | 0 | 999 | 500 | % |
Description: Filter value used in Ra Updates and specifies what percentage or Ra update is from the new value (100% setting) versus the old value (setting). The recommended setting is 80% if the [RSOC_CONV] feature is enabled. Otherwise, the setting should be 50% as default.