SLUUCH2 March 2021 BQ40Z50-R2
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 2 | SOH Threshold | U1 | 0 | 100 | 80 | % |
Description: This sets the SOH related threshold at/above which the first level (Mode 2) CV and CC degradations can begin if SOH_DEGRADE is set.