SLUUCH2 March 2021 BQ40Z50-R2
This command enables writing the thirty advanced charge algorithm charging current values in SEALED mode to data flash. The maximum limit on values allowed to write is CHGI Override Max and minimum limit on values allowed to write is CHGI Override Min. The format is as following: aaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKKllLLmmMMnnNNooOO where:
Value | Description | Unit |
---|---|---|
AAaa | Low Temperature Charging Current Low | mA |
BBbb | Low Temperature Charging Current Med | mA |
CCcc | Low Temperature Charging Current High | mA |
DDdd | Standard Temperature Low Charging Current Low | mA |
EEee | Standard Temperature Low Charging Current Med | mA |
FFff | Standard Temperature Low Charging Current High | mA |
GGgg | Standard Temperature High Charging Current Low | mA |
HHhh | Standard Temperature High Charging Current Med | mA |
IIii | Standard Temperature High Charging Current High | mA |
JJii | High Temperature Charging Voltage Charging Current Low | mA |
KKkk | High Temperature Charging Charging Current Med | mA |
LLll | High Temperature Charging Charging Current High | mA |
MMmm | Recommended Temperature Charging Current Low | mA |
NNnn | Recommended Temperature Charging Current Med | mA |
OOoo | Recommended Temperature Charging Current High | mA |