SLUUCH4A October 2021 – October 2023 BQ27Z746
This section summarizes the performance specifications of the BQ27Z746 circuit module.
BQ27Z746 Specification | Min | Typ | Max | Units |
---|---|---|---|---|
Input voltage Pack+ to Pack– | -12 | 3.6 | 24 | V |
Input voltage Bat+ to Bat– | -0.3 | 3.6 | 6 | V |
Hardware Protection Specification | ||||
Overvoltage protection | 4.300 | 4.460 | 5.000 | V |
Undervoltage protection | 2.000 | 2.500 | 3.000 | V |
Overcurrent in charge | -22 | -9 | -1 | mV(1) |
Overcurrent in discharge | 1 | 9 | 22 | mV(1) |