SLUUCI5A July 2021 – November 2021 TPS92519-Q1
● AEC-Q100 qualified for automotive applications |
● 4.5-V to 65-V wide input voltage range | ||
- Grade 1: –40°C to 125°C ambient operating temperature |
● Adaptive on-time average current control | ||
- Device HBM classification level H1C |
● LED open and short fault monitoring and reporting | ||
- Device CDM classification level C2 |
● Switch thermal protection | ||
● Up to 2-A output current with 4% accuracy | ● Functional Safety-Capable | ||
● AEC-Q100 qualified for automotive applications |
● 4.5-V to 65-V wide input voltage range | ||
- Grade 1: –40°C to 125°C ambient operating temperature |
● Adaptive on-time average current control | ||
- Device HBM classification level H1C |
● LED open and short fault monitoring and reporting | ||
- Device CDM classification level C2 |
● Switch thermal protection | ||
● Up to 2-A output current with 4% accuracy | ● Functional Safety-Capable - Documentation available to aid functional safety system design | ||
● Cycle-by-cycle switch overcurrent protection | ● Advanced dimming operation | ||
● Nominal switching frequency | - Precision analog dimming | ||
- 385-kHz / 435-kHz for channel 1 and channel 2 |
- Supports external PWM dimming input |
||
- 2-MHz / 2.1MHz for channel 1 and channel 2 |
- Optimized for external shunt dimming including LED Matrix Manager |
||