SLUUCI5A July 2021 – November 2021 TPS92519-Q1
Table 3-3 lists the EVM electrical performance specifications.
Parameter | Description | Min | Typ | Max | Units |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage, VIN | This assumes UDIM is attached to V5D or any voltage above VUDIMx(DO) rising maximum of 2.52 V. The TPS92519EVM-169 has UVLO of 40-V rising and 20-V falling. | 4.5 | 50 | 60 | V |
Maximum Input Current, IIN | 4.5 | A | |||
Output Characteristics | |||||
Output Voltage, VOUT | Maximum voltage configured by the output voltage divider and programmable by the SPI | VIN | 60 | V | |
Maximum Output Current, IOUT | Total output current per channel | 2.0 | A | ||
Maximum Output Power, POUT | Total output power | 120 | W | ||
Systems Characteristics | |||||
Switching frequency | VFSET > 1.8 V, Channel 1 | 384 | kHz | ||
VFSET > 1.8 V, Channel 2 | 435 | ||||
VFSET < 0.8 V, Channel 1 | 2.04 | MHz | |||
VFSET < 0.8 V, Channe1 2 | 2.14 | ||||
Peak efficiency | 96 | % | |||
Operating temperature | NOTE: Max temperature range is based on total power dissipation. | –40 | 25 | 125 | °C |