This user's guide provides direction on how to operate and evaluate the UCC28781EVM-053 for various performance metrics. The UCC28781EVM-053 implements a typical application for a high-voltage, wide-Vin, single output ZVSF power converter operating from 50 V to 500 V DC input to produce a 15-V output rail for up to 4 A of load current. The EVM includes a means to operate from the standard world-wide AC input range of 90 VRMS to 264 VRMS, as well.
All trademarks are the property of their respective owners.