SLUUCI9A January 2022 – December 2022 UCC28781
The transformer (part number RLTI-1431) used on this design is wound on an RM8 core set. It is custom-designed for this EVM by Renco Electronics, Inc.
PARAMETER | VALUE | PINS/LEADS | TEST CONDITIONS |
---|---|---|---|
Magnetizing Inductance (µH) | 160, ± 5% | 2 – 1 | Open all other pins, 150 kHz, 0.1 V |
Leakage Inductance (µH) | 3.5 Max. | 2 – 1 | Short A - B, 150 kHz, 0.1 V |
D.C. Resistance (Ω) | 0.24, ±15% | 2 – 1 | |
D.C. Resistance (Ω) | 0.007 Max. | A – B | |
D.C. Resistance (Ω) | 0.36, ±15% | 6 – 7 | |
D.C. Resistance (Ω) | 3.5, ±15% | 7 – 5 | |
Dielectric (VAC, 60Hz) | 3000 | 1,6 – A | 1 s, 1 mA Max. |
Turns-Ratios | 1 : 0.151 : 0.151 | (2-1):(A-B):(6-7) | 1.0 V @ 10 kHz to 2 - 1 |