SLUUCJ0 November 2023 BQ76907
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Power | Shutdown | Shutdown Temperature | U1 | 0 | 150 | 0x0 | °C |
Description: Configures the internal temperature threshold at which the device shuts down.
0 = Shutdown based on measured internal temperature disabled
All other values = Shutdown Internal Temperature threshold in °C (unsigned)