SLUUCJ2C july 2021 – august 2023 UCC14240-Q1 , UCC14241-Q1 , UCC15240-Q1 , UCC15241-Q1
Table 7-1 lists the bill of materials for UCC14240EVM-052.
Ref Des | Qty | Description | Part Number | Mfr |
---|---|---|---|---|
PCB1 | 1 | Printed circuit board | HVP052A | Any |
C1, C2, C3, C9, C11, C12 | 6 | Capacitor, ceramic, 35 V, +/- 10%, X7R, 10 µF, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1V106K160AC | TDK |
C5, C7, C10, C13 | 4 | Capacitor, ceramic, 50 V, +/- 10%, X7R, 0.1 µF, AEC-Q200 Grade 1, 0402 | GCM155R71H104KE02D | MuRata |
C6 | 1 | Capacitor, ceramic, 50 V, +/- 10%, X7R, 0.1 µF, AEC-Q200 Grade 1, 0603 | CGA3E2X7R1H104K080AA | TDK |
C8 | 1 | Capacitor, ceramic, 35 V, +/- 10%, X6S, 2.2 µF, 0603 | GRT188C8YA225KE13D | Murata |
C14, C15 | 2 | Capacitor, ceramic, 50 V, +/- 10%, X7R, 330 pF, AEC-Q200 Grade 1, 0402 | CGA2B2X7R1H331K050BA | TDK |
H1, H2, H3, H4 | 4 | Bumpon, hemisphere, 0.44 X 0.20, Clear, Adhesive | SJ-5303 (CLEAR) | 3M |
J1, J4 | 2 | Terminal block, 2x1, 3.81 mm, 24-16 AWG, 10 A, 300 VAC, TH | 691214310002 | Wurth Elektronik |
J2 | 1 | Terminal block, 3.5mm, 3x1, TH | 691214110003 | Wurth Elektronik |
J3 | 1 | Header, 100 mil, 3x1, TH | PEC03SAAN | Sullins |
R1 | 1 | Resistor, 1%, 0.1 W, AEC-Q200 Grade 0, 5.11 kΩ, 0603 | CRCW06035K11FKEA | Vishay-Dale |
R2 | 1 | Resistor, 5%, 0.1 W, AEC-Q200 Grade 0, 100 kΩ, 0402 | ERJ-2GEJ104X | Panasonic |
R3 | 1 | Resistor, 1%, 0.125 W, AEC-Q200 Grade 0, 1.00 kΩ, 0805 | CRCW08051K00FKEA | Vishay-Dale |
R4 | 1 | Resistor, 0.1%, 1/10 W, 69.8 kΩ, 0603 | ERA-3AEB6982V | Panasonic |
R5, R7 | 2 | Resistor, 0.1%, 1/10 W, 49.9 kΩ, 0603 | ERA-3AEB4992V | Panasonic |
R6 | 1 | Resistor, 0.1%, 1/10 W, 10 kΩ, 0603 | ERA-3ARB103V | Panasonic |
SH-J1 | 1 | Shunt, 100mil, gold plated, black, 1x2, Shunt | SNT-100-BK-G | Samtec |
TP1, TP10, TP11 | 3 | Test Point, multipurpose, black, TH | 5011 | Keystone |
TP2, TP5 | 2 | Test Point, multipurpose, yellow, TH | 5014 | Keystone |
TP4 | 1 | Test Point, multipurpose, white, TH | 5012 | Keystone |
TP7, TP8 | 2 | Test Point, multipurpose, red< TH | 5010 | Keystone |
U1 | 1 | 2-W, 24-V VIN, 24-V VOUT, > 3 kVRMS, isolated DC/DC module, SOIC36 | UCC14240QDWNQ1 | Texas Instruments |
U1-alternate | 0 | 2-W, 24-V VIN, 24-V VOUT, > 5 kVRMS, isolated DC/DC module, SOIC36 | UCC14241QDWNQ1 | Texas Instruments |
U1-alternate | 0 | 2.5-W, 24-V VIN, 24-V VOUT, > 3 kVRMS, isolated DC/DC module, SOIC36 | UCC15240QDWNQ1 | Texas Instruments |
U1-alternate | 0 | 2.5-W, 24-V VIN, 24-V VOUT, > 5 kVRMS, isolated DC/DC module, SOIC36 | UCC15241QDWNQ1 | Texas Instruments |
C4 | 0 | Capacitor, ceramic, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 10 µF, 1206 | CGA5L1X7R1V106K160AC | TDK |