SLUUCJ4A February   2022  – March 2022 TPS566242 , TPS566247

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Output Voltage Ripple
    8. 4.8 Start-Up
    9. 4.9 Shutdown
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic and List of Materials
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference
  9. 8Revision History

Layout

Figure 5-1, Figure 5-2, Figure 5-3, Figure 5-6, and Figure 5-7 show the board layout for the TPS566242EVM. The top layer contains the main power traces for VIN, VOUT, and ground. Also on the top layer are connections for the pins of the TPS566242 and a large area filled with ground. Most of the signal traces are also located on the top side. The input decoupling capacitors C3 are located as close to the IC as possible. The input and output connectors, test points, and all of the components are located on the top side. The GND layer 1 and GND layer 2 are the middle ground plane between top layer and bottom layer. The bottom layer is a ground plane along with the signal ground copper fill, the feed back trace from the point of regulation to the top of the resistor divider network. Both the top layer and bottom layer use 2 oz copper thickness. Both GND layer 1 and 2 use 1-oz copper thickness.

Figure 5-6 and Figure 5-7 are the TPS566242EVM board top view and bottom view, respectively.

Figure 5-1 TPS566242EVM Top Assembly
Figure 5-2 TPS566242EVM Top Layer
Figure 5-3 TPS566242EVM GND Layer 1
Figure 5-4 TPS566242EVM GND Layer 2
Figure 5-5 TPS566242EVM Bottom Layer
Figure 5-6 TPS566242EVM Board (Top View)
Figure 5-7 TPS566242EVM Board (Bottom View)