SLUUCJ4A February   2022  – March 2022 TPS566242 , TPS566247

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Output Voltage Ripple
    8. 4.8 Start-Up
    9. 4.9 Shutdown
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic and List of Materials
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference
  9. 8Revision History

Performance Specification Summary

A summary of the TPS566242EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurements, unless otherwise noted.

Table 2-1 Performance Specifications Summary
SpecificationsTest ConditionsMINTYPMAXUnit
Input voltage range31216V
Output voltage set point1.05V
Operating frequencyVIN = 12 V, IO = 6 A600kHz
Output current range06A
Over current limitVIN = 12 V, LO = 1 µH7.4A
Output ripple voltageVIN = 12 V, IO = 6 A14mVPP