SLUUCJ6 November 2023
The bill of materials for the circuit module is shown in BQ76907 Circuit Module Bill of Materials. Substitute parts may be used in the manufacturing of the assembly.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BMS057 | Any | ||
C1 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0805 | 0805 | EMK212B7105KG-T | Taiyo Yuden |
C2 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 885012207103 | Wurth Elektronik |
C3, C15 | 2 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C101J5GACTU | Kemet |
C4 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L3X7R1H105K160AB | TDK |
C5, C6, C7, C8, C9, C10, C12, C13 | 8 | 0.22uF | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1H224K080AB | TDK |
C11 | 1 | 470pF | CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | C0603C471K5RACTU | Kemet |
C14, C18, C19, C20, C21 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | 885012206095 | Wurth Elektronik |
C22, C24, C27, C28, C30 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 | 885012205037 | Wurth Elektronik |
C23, C29, C31 | 3 | 0.47uF | CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X5R, 0402 | 0402 | 04026D474KAT2A | AVX |
C25, C26 | 2 | 10uF | CAP, CERM, 10 µF, 16 V,+/- 10%, X5R, 0805 | 0805 | CL21A106KOQNNNG | Samsung Electro-Mechanics |
C32 | 1 | 2200pF | CAP, CERM, 2200 pF, 10 V, +/- 10%, X7R, 0402 | 0402 | 885012205008 | Wurth Elektronik |
D1, D2, D3 | 3 | 40V | Diode, Schottky, 40 V, 0.2 A, SOT-323 | SOT-323 | BAS40W-7-F | Diodes Inc. |
D4 | 1 | 1.8V | Diode, Zener, 1.8 V, 500 mW, SOD-123 | SOD-123 | ||
D6 | 1 | 16V | Diode, Zener, 16 V, 500 mW, SOD-123 | SOD-123 | MMSZ5246B-7-F | Diodes Inc. |
D7, D8, D9 | 3 | Green | LED, Green, SMD | LED_0603 | 150060VS75000 | Wurth Elektronik |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J2, J5, J6, J7, J8 | 6 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
J3 | 1 | Terminal Block, 8x1, 3.5mm, TH | 8x1 Terminal Block | OSTTE080161 | On-Shore Technology | |
J4 | 1 | Header (friction lock), 100mil, 4x1, R/A, TH | 4x1 R/A Header | 22/05/3041 | Molex | |
J9 | 1 | TERM BLOCK 3.5MM VERT 4POS PCB | HDR4 | OSTTE040161 | On Shore Technology | |
J10 | 1 | Header, 100mil, 7x2, Tin, TH | Header, 7x2, 100mil, Tin | PEC07DAAN | Sullins Connector Solutions | |
J11 | 1 | Receptacle, Micro-USB Type B, 0.65 mm, 5x1, R/A, Bottom Mount SMT | Receptacle, 0.65mm, 5x1, R/A, SMT | 47346-1001 | Molex | |
J12 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J13 | 1 | Header, 2.54mm, 4x1, Tin, TH | Header, 2.54mm, 4x1, TH | 22284043 | Molex | |
Q1, Q2 | 2 | 60V | MOSFET, N-CH, 60 V, 172 A, DNK0008A (VSON-CLIP-8) | DNK0008A | CSD18532Q5B | Texas Instruments |
Q3 | 1 | -20V | MOSFET, P-CH, -20 V, -0.2 A, SOT-416 | SOT-416 | ||
R1 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R2, R17, R18 | 3 | 100 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100RJNEA | Vishay-Dale |
R3, R4, R5, R28, R29 | 5 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
R6, R7, R8, R9, R11, R12, R13, R14 | 8 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW120610R0FKEA | Vishay-Dale |
R10 | 1 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06033K00JNEA | Vishay-Dale |
R15, R16 | 2 | 5.1k | RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RC0603FR-072KL | Yageo |
R20 | 1 | 10Meg | RES, 10 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310M0JNEA | Vishay-Dale |
R21 | 1 | 0.001 | RES, 0.001, 1%, 1 W, 1210 | 1210 | PMR25HZPFV1L00 | Rohm |
R22, R23, R24, R25, R26, R27, R30 | 7 | 200 | RES, 200, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW1206200RFKEA | Vishay-Dale |
R31, R32 | 2 | 33 | RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040233R0JNED | Vishay-Dale |
R33 | 1 | 2.0k | RES, 2.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K00JNED | Vishay-Dale |
R34, R40 | 2 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
R35, R36 | 2 | 1.0Meg | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021M00JNED | Vishay-Dale |
R37, R38, R39 | 3 | 330 | RES, 330, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF3300X | Panasonic |
R41, R42 | 2 | 100 | RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW1206100RFKEA | Vishay-Dale |
RT1 | 1 | 10k | Thermistor NTC, 10.0k ohm, 1%, Disc, 5x8.4 mm | Disc, 5x8.4 mm | 103AT-2 | SEMITEC Corporation |
S1 | 1 | Switch, Tactile, SPST-NO, SMT | Switch, 6.2X5X6.2 mm | KST221JLFS | C&K Components | |
S2 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C&K Components | |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11 | 11 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP3 | 1 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP9, TP26, TP27, TP28, TP29 | 5 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
U1 | 1 | 2-s to 7-s High Accuracy Battery Monitor and Protector for Li-Ion, LiPolymer, and LiFePO4 Battery Packs | RGR20 | BQ76907RGR | Texas Instruments | |
U2, U3 | 2 | Single-Channel ESD in 0402 Package With 10pF Capacitance and 6V Breakdown, DPY0002A (X1SON-2) | DPY0002A | TPD1E10B06DPYR | Texas Instruments | |
U4 | 1 | 25 MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br) | PN0080A | MSP430F5529IPN | Texas Instruments | |
U5, U6, U8, U9 | 4 | Single-Channel ESD in 0402 Package With 10pF Capacitance and 6V Breakdown, DPY0002A (X1SON-2) | DPY0002A | Texas Instruments | ||
U7 | 1 | Single Output LDO, 150 mA, Fixed 3.3 V Output, 2.7 to 10 V Input, with Low IQ, 5-pin SOT-23 (DBV), -40 to 125 degC, Green (RoHS & no Sb/Br) | DBV0005A | TPS76333DBVR | Texas Instruments | |
Y1 | 1 | Resonator, 4 MHz, 39 pF, AEC-Q200 Grade 1, SMD | 4.5x1.2x2 mm | CSTCR4M00G55B-R0 | MuRata | |
C16, C17 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | 885012206095 | Wurth Elektronik |
D5 | 0 | 200V | Diode, Ultrafast, 200 V, 3 A, SMC | SMC | ES3D-E3/57T | Vishay-Semiconductor |
FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R19 | 0 | 10Meg | RES, 10 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310M0JNEA | Vishay-Dale |
TP30, TP31 | 0 | Red | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone |