SLUUCJ6 November 2023
The BQ76907 circuit module contains the BQ76907 IC and related circuitry to demonstrate the features of the IC. Surface mount FETs are provided for the high current path. A thermistor provides temperature sensing on the board. Other components provide support for the IC and connections to the board. Basic operation is described in the BQ76907 EVM Quick Start Guide section. For details of the circuit, refer to the BQ76907EVM Circuit Module Physical Construction section.