SLUUCJ6 November 2023
This section summarizes the performance specifications of the BQ76907 circuit module in its default 7-cell series FET configuration.
Typical voltage depends on the number of cells configured. Typical current depends on the application. Board cooling may be required for continuous operation at or below maximum current.
Specification | Min | Typ | Max | Unit |
---|---|---|---|---|
Input voltage BATT+ with respect to BATT– | 3 | – | 40 | V |
Continuous charge or discharge current | 0 | – | 6 | A |
Operating temperature range | 20 | 25 | 30 | °C |